HUBBELL
QGFL26_Photo_ColorCYMK
QGFL26_Photo_ColorCYMK

Substation - Copper Bar Tap

Brand:

Burndy

Catalog ID:

QGFL26B1

Copper Bartap, Cable to Drilled Bar, 8 AWG (Sol)-2/0 AWG (Str) Cu Cable, 230 kV, Silicon Bronze H/W.

  • High copper alloy BARTAPâ„¢ for joining a range of cable to bar or pad
  • 1-wrench installation

Features: High Copper Alloy BARTAP For Joining A Range Of Cable To Bar Or Pad, One-Wrench Installation, Conductor Clamping Hardware: 3/8 IN, Wire Type: Copper, Installation Torque: 240 IN-LB

Product details

General

Application

Substation

Catalog Number

QGFL26B1

Connector Type

Bus Bar Clamp and Accessories

EU RoHS Indicator

Yes

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Plated

N

Plating Type

Unplated

Sub Brand

BARTAP

Trade Name

BARTAPâ„¢

Type

QGFL

UPC

781810325100

UPC 12 Digit

7818103251000

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.25 in

Dimension - Height fraction

2-1/8 in

Dimension - Height inch

2.13 in

Dimension - Height mm

54.1 mm

Dimension - Width fraction

1-1/8 in

Dimension - Width inch

1.13 in

Dimension - Width mm

29 mm

Conductor Related

Conductor - Copper Solid Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Solid Size Range

8 AWG-2/0 AWG

Conductor - Copper Str Size

#8 Sol;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;#2/0 Str

Conductor - Copper Str Size Range

#8 Sol-#2/0 Str

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1