HUBBELL
Image of N2D40MM34T0 Substation - Copper Stud Connector
Image of N2D40MM34T0 Substation - Copper Stud Connector

Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

N2D40MM34T0

Product details

General

Application

Substation

Catalog Number

N2D40MM34T0

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Plated

N

Plating Type

Unplated

Type

Studs

UPC

621945245969

UPC 12 Digit

6219452459699

Dimensions

Dimension - Height mm

0 mm

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads