HUBBELL
Image of N2D67ACG3 Substation - Copper Stud Connector
Image of N2D67ACG3 Substation - Copper Stud Connector

Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

N2D67ACG3

Product details

General

Application

Substation

Catalog Number

N2D67ACG3

Connector Type

Stud Connector

Material

Aluminum Alloy

Material - Hardware

Aluminum

Plated

N

Plating Type

Unplated

Type

Studs

UPC

781810445310

UPC 12 Digit

7818104453100

Dimensions

Dimension - Height mm

0 mm

Conductor Related

Conductor - Connection Combination

Stud to Cable

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

6

Resources and downloads