
Brand: FARGO
Catalog ID: STT10
STT Super Top-TieĀ® are used in applications where the conductor is aligned to sit in the top groove of an ANSI C, F, J and many non-standard pin and post insulators (singleor double-support) or on ANSI 53-2 spool insulators (horizontal or vertical).
Application
Top Tie
Catalog Number
STT10
Color Code
None
EU RoHS Indicator
No
Insulator Throat Neck Type
C, F, J Neck & Spool
Material
Aluminum Clad Steel
Product Category
Ties
Series
SUPER TOP TIE⢠Series
Type
Formed Wire
UPC
096359053347
Dimensions
14.700 in x 1.321 in x 2.000 in
Height
2 in
Length
14.7 in
Weight
.560 lb
Width
1.321 in
Conductor Diameter - Maximum
0.22
Conductor Diameter - Minimum
0.184
Conductor Diameter Range
0.184 - 0.22
Conductor Type
ACSR, AAC and AAAC
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Carton Quantity
50
Pallet Quantity
1400