

Brand: Bryant
Catalog ID: SPS350U
Split Mesh Lace Closing
Application
Single Eye
Approx Breaking Strength
4,900 lbs
Catalog Number
SPS350U
Construction
Woven
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Product Family
Standard Duty Series
Style
Split Mesh, Lace Closing
Type
Single Eye
UPC
781786245907
Cable Diameter Range
3.5 in-3.99 in
Cable Size
3.50-3.99" (8.89-10.13)
Approx Breaking Strength
4,900 lbs
Carton Quantity
5