HUBBELL
Support Grip, Single Eye, Split Mesh, Rod Closing, Stainless Steel, 1.00-1.24"
Image of SPSR100US Support Grip, Single Eye, Split Mesh, Rod Closing, Stainless Steel, 1.00-1.24"
Image of SPSR100US Support Grip, Single Eye, Split Mesh, Rod Closing, Stainless Steel, 1.00-1.24"

Support Grip, Single Eye, Split Mesh, Rod Closing, Stainless Steel, 1.00-1.24"

Brand: Bryant

Catalog ID: SPSR100US

Wire and Cable Management, Support Grip, Single Eye, Split Mesh, Rod Closing, Stainless Steel, 1.00-1.24"

  • Single Eye
  • Split Mesh
  • Rod Closing
  • Stainless Steel
  • 1.00-1.24"

Split Mesh Rod Closing

General

Application

Single Eye

Approx Breaking Strength

2,650 lbs

Catalog Number

SPSR100US

Construction

Woven

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Product Family

Standard Duty Series

Style

Split Mesh, Rod Closing

Type

Single Eye

UPC

781786371989

Conductor Related

Cable Diameter Range

1-1.24 in

Cable Size

1.00-1.24" (2.54-3.15)

Force Related

Approx Breaking Strength

2,650 lbs

Logistics

Carton Quantity

10