HUBBELL
Support Grips, Heavy Duty, Single Eye, Tin-Coated Bronze, 1.00-1.24"
Image of SHC100U Support Grips, Heavy Duty, Single Eye, Tin-Coated Bronze, 1.00-1.24"
Image of SHC100U Support Grips, Heavy Duty, Single Eye, Tin-Coated Bronze, 1.00-1.24"

Support Grips, Heavy Duty, Single Eye, Tin-Coated Bronze, 1.00-1.24"

Brand: Bryant

Catalog ID: SHC100U

Wire and Cable Management, Support Grips, Heavy Duty, Single Eye, Tin-Coated Bronze, 1.00-1.24"

  • Heavy Duty
  • Single Eye
  • Tin-Coated Bronze
  • 1.00-1.24"

Heavy Duty Closed Mesh

General

Application

Single Eye

Approx Breaking Strength

4,280 lbs

Catalog Number

SHC100U

Construction

Woven

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Product Family

Heavy Duty

Style

Closed Mesh, Double Weave

Type

Single Eye

UPC

781786244443

Conductor Related

Cable Diameter Range

1-1.24 in

Cable Size

1.00-1.24" (2.54-3.15)

Force Related

Approx Breaking Strength

4,280 lbs

Logistics

Carton Quantity

5