



Brand: Hubbell Wiring Device-Kellems
Catalog ID: 02202048
Electrical cables dropping down from the ceiling are prevalent in factories. Whether they are constantly hanging vertically, on an angle, and/or are subject to being pulled across the room, the dead weight and pull stresses on the internal structures from the cable itself, as well as the weight of devices, keep them under threat of pullout from the connections, resulting in power failures and unscheduled downtime. Kellems offers support grips to meet every need in the factory, in a wide variety of eye styles and materials including bronze, 302–304 series stainless steel and even non-metallic Aramid fiber, delivering outstanding strength as well as exceptional resistance to rust and corrosion. They provide unmatched protection, with Kellems unique strand equalizer system ensuring equal loading of the weight across a long distance so that there are no areas of strain, as opposed to other solutions which leave smaller areas vulnerable to higher stresses and breakage. Kellems support grips are the most frequently trusted method for reducing the threat of costly maintenance and repair and maximizing productive time in factories of all kinds—and have been for decades.
Split Mesh- Lace Closing
Application
Offset Eye
Approx Breaking Strength
3,250 lbs
Catalog Number
02202048
Color
Construction
Woven
EU RoHS Indicator
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
Performance
Product Family
Standard Duty Series
Specifications
Style
Split Mesh, Lace Closing
Type
Offset Eye
UPC
783585302553
Weight
1.75 lb
Cable Diameter Range
3.5 in-3.99 in
Cable Size
3.50"-3.99" (8.89-10.13)
EU RoHS Indicator
Industry Standard(s)
CSA Certified
Approx Breaking Strength
3,250 lbs
Performance
Carton Quantity
5