HUBBELL
Surface Cover Only (Screw-Cover) 18 X 24, Carbon Steel - Gray
Image of SC1824 Surface Cover Only (Screw-Cover) 18 X 24, Carbon Steel - Gray
*Representative image
Image of SC1824 Surface Cover Only (Screw-Cover) 18 X 24, Carbon Steel - Gray

Surface Cover Only (Screw-Cover) 18 X 24, Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: SC1824

Surface Cover Only (Screw-Cover) 18X24 Carbon Steel - Gray

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Covers are 16 gauge carbon steel.

General

Accessory Type

Cover

Application

For use with NEMA 1 screw cover wall-mount enclosures.

Catalog Number

SC1824

Color

Ansi-61 Gray Textured

Construction

Non-Flanged

Cover Type

Surface Cover

Finish Type

Textured

Material

Carbon Steel

Type

Accessory

UPC

786725866571

Dimensions

Height

24 in

Weight

11 lb

Width

18 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1

Pallet Quantity

80