

Brand: Wiegmann
Catalog ID: SC1830G
Replacement cover for the NEMA Type 1 wall-mount screw-cover enclosure. Designed for easy removal without extracting the screws.
Covers are 16 gauge G-90 pre-galvanized steel.
Accessory Type
Cover
Application
For use with NEMA 1 screw cover wall-mount enclosures.
Catalog Number
SC1830G
Construction
Non-Flanged
Cover Type
Surface Cover
Finish Type
Galvanized
Material
Carbon Steel
Type
Accessory
UPC
786725866816
Height
30 in
Weight
18 lb
Width
18 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1