HUBBELL
Surge Counter with Leakage Current Meter (Standard, 0-30 mA peak)
1

Surge Counter with Leakage Current Meter (Standard, 0-30 mA peak)

Brand: OHIO BRASS

Catalog ID: 245171

Surge Counter with leakage current meter (0-30 mA peak)

Surge counter with 30mA leakage meter to monitor arrester performance

  • Sealed to meet IP67 standard requirements
  • 100 kA High current withstand capability
  • High corrosion and UV resistance
  • Direct coupling to arrester base

General

Catalog Number

245171

UPC

096359709534

Dimensions

Dimensions

10.625 in x 10.625 in x 14.688 in

Height

14.688 in

Length

10.625 in

Weight

5 lb

Width

10.625 in