




Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL6HGUSB6
Hubbell SpikeShield surge strip devices feature a wide range of products to handle every application or need. A good-better-best approach to surge protection levels offers products at every price point; this allows customers to choose the proper protection level for their application.
Catalog Number
HBL6HGUSB6
Color
White
Number Of Outlets
4
Product Family
Healthcare
Type
Metallic
UPC
783585833101
Weight
3.6 lb
Cord Length
6 ft
Number Of Outlets
4
Carton Quantity
5