


Hubbell SpikeShield surge strip devices feature a wide range of products to handle every application or need. A good-better-best approach to surge protection levels offers products at every price point; this allows customers to choose the proper protection level for their application.
6' Cord
Catalog Number
HBL6PSHG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Indicator(s) Type
LED Indicator
Item Type
Surge Protection Plug Strips
Material
Non-Metallic
Material - Mounting Hardware
Portable
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Outlet
Straight Blade 5-15R
Performance
Response Time
5
Specifications
UPC
783585451305
Display Size
450 Joules
Weight
2.4 lb
Amperage Rating
15 A
Connectivity
Plug-In
Current / Amperage Rating
15 A
Current Rating
15 A
Frequency Rating
60 Hz
Phase
Single Phase
Voltage Rating
125 VAC
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Indicator(s) Type
LED Indicator
Operating Temperature
32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Performance
Response Time
5
Carton Quantity
10