HUBBELL
Image of AAC301 Suspension Clamp, Angle

Suspension Clamp, Angle

Brand: ANDERSON

Catalog ID: AAC301

Intended for angle construction with AAC, ACSR, or AAAC conductors.

Intended for angle construction with AAC, ACSR, or AAAC conductors.

  • 90° Angle Suspension Clamp
  • Clamping Range: 0.198 - 0.732 inches
  • Ultimate strength is 7,000 lbs.
  • 45° maximum take-off angle
  • Sockets and clevises can be supplied by adding "S" or "C" to catalog number. Ex: AAC10490S
  • Material: Body and Keeper - 356-T6 aluminum alloy, Hardware - galvanized steel, Cotter Pin - #302 stainless steel
  • Recommended torque on 1/2" J-bolts: 300 in.-lbs.
  • Not recommended for copper or Copperweld cables.

General

Bolt Installation Torque (Recommended)

300 in-lbs

Catalog Number

AAC301

Fitting Type

None

Material - Clamp

Aluminum

Material - Hardware

Galvanized Steel

Material - Pin

Stainless Steel

Material - Pin (Cotter)

Stainless Steel

Material - Socket and Clevis

Galvanized Ductile Iron

Material Type

Standard

Product Category

Suspension Clamp

Strength Rating - Ultimate Body

7000 lb

Type

Standard Voltage Suspension Clamps

UPC

096359278627

Dimensions

Angle - Take-Off Maximum

45 °

Clamping - Maximum

0.732 in

Clamping - Minimum

0.198 in

Clevis Opening

0.6875 in

Diameter - Clevis Pin

0.625 in

Height

2.875 in

Length

4.25 in

Weight

0.96 lb

Electrical Ratings

Voltage Application

Standard

Conductor Related

Clamping Range

0.198- 0.732

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Brahma-203.2-16/19;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18

Force Related

Bolt Installation Torque (Recommended)

300 in-lbs

Strength Rating - Ultimate Body

7000 lb

Logistics

Pallet Quantity

1250