Brand: ANDERSON
Catalog ID: HAST2252N
The HAST2 is made with double groove keeper to accommodate twin conductor.
Bolt Installation Torque (Recommended)
720 in-lbs
Catalog Number
HAST2252N
EU RoHS Indicator
No
Fitting Type
None
Material - Clamp
Aluminum
Material - Hardware
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Product Category
Suspension Clamp
Strength Rating - Ultimate Body
25000 lb
Type
Standard Voltage/T2 Suspension Clamps
UPC
096359406952
Angle - Take-Off Maximum
17.5 °
Clamping - Maximum
1.165 in
Clamping - Minimum
0.977 in
Clevis Opening
2.68 in
Diameter - Clevis Pin
0.625 in
Height
4.25 in
Length
12 in
Weight
10 lb
Voltage Application
Standard
Clamping Range
0.977- 1.165
Buy America(n) Qualified
Contact Manufacturer
Pallet Quantity
90