

Brand: ANDERSON
Catalog ID: CFST288S
Bolt Installation Torque (Recommended)
480 in-lbs
Catalog Number
CFST288S
EU RoHS Indicator
Fitting Type
Socket
Material - Clamp
Aluminum
Material - Hardware
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material - Socket and Clevis
Galvanized Ductile Iron
Product Category
Suspension Clamp
Strength Rating - Ultimate Body
20000 lb
Type
EHV/T2 Suspension Clamps
U-Bolts
1/2 in
UPC
096359403463
Angle - Take-Off Maximum
17.5 °
Clamping - Maximum
0.88 in
Clamping - Minimum
0.75 in
Clevis Opening
2 in
Diameter - Clevis Pin
0.625 in
Height
2.5 in
Length
8.44 in
Weight
4.3 lb
Voltage Application
EHV
Clamping Range
0.75- 0.88
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Bolt Installation Torque (Recommended)
480 in-lbs
Strength Rating - Ultimate Body
20000 lb