Brand: ANDERSON
Catalog ID: HAS213C
The HAS suspension clamp is a saddle type suspension clamp designed for use on standard voltage transmission lines.
Bolt Installation Torque (Recommended)
720 in-lbs
Catalog Number
HAS213C
EU RoHS Indicator
No
Fitting Type
Clevis
Material - Clamp
Aluminum
Material - Hardware
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material - Socket and Clevis
Galvanized Ductile Iron
Product Category
Suspension Clamp
Strength Rating - Ultimate Body
25000 lb
Type
Standard Voltage Suspension Clamps
U-Bolts
5/8 in
UPC
096359386469
Angle - Take-Off Maximum
22 °
Clamping - Maximum
2.13 in
Clamping - Minimum
1.4 in
Clevis Opening
2.25 in
Diameter - Clevis Pin
0.625 in
Height
3.63 in
Length
10.5 in
Weight
8 lb
Voltage Application
Standard
Clamping Range
1.4- 2.13
Buy America(n) Qualified
Contact Manufacturer
Pallet Quantity
150