HUBBELL
Image of H472096 Suspension Link Stick, 96 in (2.4 m), 1.5 in (38 mm) dia.
Image of H472096 Suspension Link Stick, 96 in (2.4 m), 1.5 in (38 mm) dia.

Suspension Link Stick, 96 in (2.4 m), 1.5 in (38 mm) dia.

Brand: Chance Lineman Tools & Equipment

Catalog ID: H472096

The Suspension Link Stick is designed for use on conductors from 1" to 2.5" diameter and can be used with various types of takeup devices at the structure end. The lip of the hook, actuated by an eye screw, swivels to accommodate various conductor sizes. The maximum load is 6,500 pounds.

  • Snatch blocks hooked into butt ring to keep heandlines from dragging over tower structure, giving clearance to tools in transit
  • Bronze mounting hooks are secured with bronze wing nuts on plated steel bolts
  • Hook adjustment will fit tower angle from 1-3/4" x 1-3/4" up to 6" x 6"
  • Maximum load for the gin is 500 lbs.

Product details

General

Catalog Number

H472096

EU RoHS Indicator

No

Style

Link Stick

UPC

096359040811

Dimensions

Diameter

1.5 in

Diameter - Metric

0 m

Dimension - L Length Overall mm

2.4 m

Dimension - Length Overall inch

96 in

Dimensions

105 in x 7.25 in x 7.25 in

Dimensions Metric

266.7 mm x 18.4 mm x 18.4 mm

Height

7.25 in

Height Metric

18.4 mm

Length

105 in

Length Metric

266.7 mm

Weight

28 lb

WeightMetric

12.7 kg

Width

7.25 in

WidthMetric

18.4 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer