HUBBELL
1
1
play
Image of SVN144GA115AA SVN Arrester (115 kV MCOV)

SVN Arrester (115 kV MCOV)

Brand: OHIO BRASS

Catalog ID: SVN144GA115AA

IEEE Station Class Polymer Housed Surge Arrester

IEEE Polymer station class surge arrester for substation applications

  • IEEE silicone station class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application

Station

Cantilever Bending Strength - Max.

70000 in lbs

Catalog Number

SVN144GA115AA

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

Silicone Polymer Housing

Mounting Hardware

Single Eyebolt Terminals

Mounting Position

Upright

Type

Station

UPC

096359444589

Dimensions

Bolt Circle Diameter

10 in

Diameter - Lug Hole

0.56 in (14 mm)

Diameter - Single Bolt Hole(s)

0.56 in

Height

58.8 in

Maximum Operating Altitude

12000 ft

Minimum Mounting Spacing on Center (Sea Level) - Phase to

645 mm

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

743 mm

Thickness - Lug

0.25 in (7 mm) - 0.81 in (21 mm)

Electrical Ratings

Creep and Leakage Distance

172.1 in (4370 mm)

Duty Cycle

144 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

363 kV

Maximum Discharge Voltage

  • 296 kV @ 1.5 kA
  • 308 kV @ 3 kA
  • 318 kV @ 5 kA
  • 334 kV @ 10 kA
  • 357 kV @ 20 kA
  • 393 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

283.0 kV

Maximum Switching Surge Protective Level @ 2000A

293.0 kV

Maximum Switching Surge Protective Level @ 500A

275 kV

MCOV

115 kV

Pressure Relief Capability-Symmetrical rms (kA)

65

Withstand Voltage - 60 Hz Wet

349 kVrms

Withstand Voltage - Lightning Impulse

680 kV

Withstand Voltage - Switching Impulse

581 kV

Conductor Related

Conductor Type

Aluminum/Copper

Certifications And Compliance

Industry Standard(s)

IEEE

Media

Videos

play
Hubbell Power Systems Metal Oxide Varistor