HUBBELL
1

SVN Arrester (39 kV MCOV)

Brand: OHIO BRASS

Catalog ID: SVN048CA039AA

IEEE Station Class Polymer Housed Surge Arrester

IEEE Polymer station class surge arrester for substation applications

  • IEEE silicone station class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Station

Cantilever Bending Strength - Max.

70000 in lbs

Catalog Number

SVN048CA039AA

Color

Gray Housing

Material

Silicone Polymer Housing

Mounting Position

Upright

Type

Station

UPC

096359713883

Dimensions

Bolt Circle Diameter

10 in

Depth

12 in

Diameter - Lug Hole

0.56 in (14 mm)

Diameter - Single Bolt Hole(s)

0.56 in

Height

38.1 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

194 mm

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

233 mm

Thickness - Lug

0.25 in (7 mm) - 0.81 in (21 mm)

Width

12 in

Electrical Ratings

Creep and Leakage Distance

83.9 in (2130 mm)

Duty Cycle

48 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

124 kV

Maximum Discharge Voltage

  • 101 kV @ 1.5 kA
  • 105 kV @ 3 kA
  • 109 kV @ 5 kA
  • 114 kV @ 10 kA
  • 122 kV @ 20 kA
  • 134 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

97.0 kV

Maximum Switching Surge Protective Level @ 2000A

100.0 kV

Maximum Switching Surge Protective Level @ 500A

94 kV

MCOV

39 kV

Pressure Relief Capability-Symmetrical rms (kA)

65

Withstand Voltage - 60 Hz Wet

186 kVrms

Withstand Voltage - Lightning Impulse

374 kV

Withstand Voltage - Switching Impulse

309 kV

Conductor Related

Conductor Type

Aluminum/Copper

Certifications And Compliance

Industry Standard(s)

IEEE

Force Related

Cantilever Bending Strength - Max.

70000 in lbs

Operational

Maximum Operating Altitude

12000 ft

Configuration

Mounting Position

Upright