HUBBELL
1

SVN Arrester (84 kV MCOV)

Brand: OHIO BRASS

Catalog ID: SVN108GA084AA

IEEE Station Class Polymer Housed Surge Arrester

IEEE Polymer station class surge arrester for substation applications

  • IEEE silicone station class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Station

Cantilever Bending Strength - Max.

70000 in lbs

Catalog Number

SVN108GA084AA

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

Silicone Polymer Housing

Mounting Hardware

Single Eyebolt Terminals

Mounting Position

Upright

Type

Station

UPC

096359444534

Dimensions

Bolt Circle Diameter

10 in

Depth

11.2 in

Diameter - Lug Hole

0.56 in (14 mm)

Diameter - Single Bolt Hole(s)

0.56 in

Dimensions

12.000 in x 11.2 in x 52.1 in

Height

52.1 in

Length

12 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

461 mm

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

535 mm

Thickness - Lug

0.25 in (7 mm) - 0.81 in (21 mm)

Weight

159 lb

Width

11.2 in

Electrical Ratings

Creep and Leakage Distance

142.5 in (3620 mm)

Duty Cycle

108 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

265 kV

Maximum Discharge Voltage

  • 216 kV @ 1.5 kA
  • 225 kV @ 3 kA
  • 233 kV @ 5 kA
  • 244 kV @ 10 kA
  • 261 kV @ 20 kA
  • 287 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

207.0 kV

Maximum Switching Surge Protective Level @ 2000A

214.0 kV

Maximum Switching Surge Protective Level @ 500A

201 kV

MCOV

84 kV

Pressure Relief Capability-Symmetrical rms (kA)

65

Withstand Voltage - 60 Hz Wet

310 kVrms

Withstand Voltage - Lightning Impulse

579 kV

Withstand Voltage - Switching Impulse

516 kV

Conductor Related

Conductor Type

Aluminum/Copper

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

IEEE

Force Related

Cantilever Bending Strength - Max.

70000 in lbs

Operational

Maximum Operating Altitude

12000 ft

Configuration

Mounting Position

Upright