HUBBELL
1

SVNH Arrester (212 kV MCOV)

Brand: OHIO BRASS

Catalog ID: SVNH264GA212AA

IEEE Station Class Polymer Housed High Strength Surge Arrester

IEEE Polymer station class high strength surge arrester for substation applications

  • IEEE silicone station class arrester
  • IEEE 693 High Performance Qualification
  • high strength alternative to the SVN arrester
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Catalog Number

SVNH264GA212AA

Color

Gray Housing

Type

Station

UPC

096359815853

Dimensions

Depth

38 in

Height

112 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

1525

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

1741

Weight

666 lb

Width

38 in

Electrical Ratings

Creep and Leakage Distance

285 in

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

789 kV

Maximum Discharge Voltage

  • 546 kV @ 1.5 kA
  • 566 kV @ 3 kA
  • 586 kV @ 5 kA
  • 615 kV @ 10 kA
  • 656 kV @ 20 kA
  • 722 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

506 kV

MCOV

212 kV

Rating - KVA

264

Voltage - Line

362 V

Withstand Voltage - 60 Hz Wet

536

Withstand Voltage - Lightning Impulse

1181

Withstand Voltage - Switching Impulse

891

Certifications And Compliance

Industry Standard(s)

IEEE

Operational

Maximum Operating Altitude

12000 ft