HUBBELL
1
1
play
Hubbell Power Systems - Metal Oxide Varistor

SVNX Arrester (353 kV MCOV)

Brand: OHIO BRASS

Catalog ID: SVNX444GA353AA

IEEE Station Class Polymer Housed High Strength Surge Arrester

IEEE Polymer station class high energy surge arrester for substation applications

  • IEEE silicone station class arrester
  • Energy Class K
  • IEEE 693 High Performance Qualification
  • snmx arresters are typically applied to system voltages higher than 500kV
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Catalog Number

SVNX444GA353AA

Color

Gray Housing

Material

Polymer Housing

Product Type

SVNX

Type

Station

Dimensions

Bolt Circle Diameter

16.5 in

Depth

60 in

Diameter - Single Bolt Hole(s)

0.875 in

Height

185.2 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

75 in

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

85.5 in

Width

60 in

Electrical Ratings

Creep and Leakage Distance

469 in

Duty Cycle

444 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

1077 kV

Maximum Discharge Voltage

  • 853 kV @ 1.5 kA
  • 882 kV @ 3 kA
  • 910 kV @ 5 kA
  • 954 kV @ 10 kA
  • 1011 kV @ 20 kA
  • 1082 kV @ 40 kA

Maximum Switching Surge Protective Level @ 2000A

859 kV

MCOV

353 kV

Certifications And Compliance

Industry Standard(s)

IEEE

Operational

Maximum Operating Altitude

12000 ft