HUBBELL
Switches and Lighting Control, Fluorescent High Bay Photocell Sensor, PIR, 2 Relays, Universal, LowTemp, 120-347V AC, Water Tight
Image of HMHB22UPCW Switches and Lighting Control, Fluorescent High Bay Photocell Sensor, PIR, 2 Relays, Universal, LowTemp, 120-347V AC, Water Tight
Image of HMHB22UPCW Switches and Lighting Control, Fluorescent High Bay Photocell Sensor, PIR, 2 Relays, Universal, LowTemp, 120-347V AC, Water Tight
Image of HMHB22UPCW Switches and Lighting Control, Fluorescent High Bay Photocell Sensor, PIR, 2 Relays, Universal, LowTemp, 120-347V AC, Water Tight
Image of HMHB22UPCW Switches and Lighting Control, Fluorescent High Bay Photocell Sensor, PIR, 2 Relays, Universal, LowTemp, 120-347V AC, Water Tight
+1
Image of HMHB22UPCW Switches and Lighting Control, Fluorescent High Bay Photocell Sensor, PIR, 2 Relays, Universal, LowTemp, 120-347V AC, Water Tight
Discontinued

Switches and Lighting Control, Fluorescent High Bay Photocell Sensor, PIR, 2 Relays, Universal, LowTemp, 120-347V AC, Water Tight

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HMHB22UPCW

Switches and Lighting Control,Fluorescent High Bay Photocell Sensor, PIR, 2 Relays, Universal, LowTemp, 120-347V AC, Water Tight

  • Fluorescent High Bay Photocell Sensor
  • PIR
  • 2 Relays
  • Universal

General

Catalog Number

HMHB22UPCW

Color

White

Product Family

High/Low Bay PIR

Style

Sensors

Type

Sensors

UPC

783585256054

Dimensions

Weight

0.65 lb

Electrical Ratings

Voltage Rating

120-347 VAC

Voltage Rating Description

120/347V AC

Logistics

Carton Quantity

12