HUBBELL
Image of MSLBLEA Switches and Lighting Control, Low Bay Sensor Lens, End Aisle Unit, Watertight
Image of MSLBLEA Switches and Lighting Control, Low Bay Sensor Lens, End Aisle Unit, Watertight

Switches and Lighting Control, Low Bay Sensor Lens, End Aisle Unit, Watertight

Brand:

Bryant

Catalog ID:

MSLBLEA

Switches and Lighting Control, Low Bay Sensor Lens, End Aisle Unit, Watertight

  • End Aisle Unit
  • Watertight

Product details

General

Catalog Number

MSLBLEA

Color

White

Style

Low Bay Lenses

Type

Accessories

UPC

781786195240

Electrical Ratings

Voltage Rating

  • 120/347 VAC
  • 24 VDC

Voltage Rating Description

120/347V AC;24V DC

Resources and downloads