Brand: Hubbell Wiring Device-Kellems
Catalog ID: CU300HD
The CU300 series provides 24V DC power supply for sensors or sensor/Add-A-Relay combinations. The control units contain an internal relay for the control of an external load. Control units are plenum rated cULus Listed.
Catalog Number
CU300HD
Color
Black
EU RoHS Indicator
No
Humidity
0% to 95% non-condensing relative humidity
Item Type
Material
Thermoplastic
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Specifications
Storage Temperature Range
-20°F to 150°F (-29°C to 65°C)
Style
Type
Accessories
UPC
783585256207
Dimensions
4 in x 3.4 in x 1.73 in
Height
1.73 in
Length
4 in
Width
3.4 in
Frequency Rating
50/60 Hz
Voltage Rating
24 VDC
EU RoHS Indicator
No
Industry Standard(s)
Humidity
0% to 95% non-condensing relative humidity
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Storage Temperature Range
-20°F to 150°F (-29°C to 65°C)
Carton Quantity
10
Pallet Quantity
1120