HUBBELL
Switches and Lighting Controls, Combination Devices, Residential Grade, Decorator Series, 3) Three Way Rockers, 15A 120V AC, Side Wired, Light Almond
Image of RCD111LA Switches and Lighting Controls, Combination Devices, Residential Grade, Decorator Series, 3) Three Way Rockers, 15A 120V AC, Side Wired, Light Almond
Image of RCD111LA Switches and Lighting Controls, Combination Devices, Residential Grade, Decorator Series, 3) Three Way Rockers, 15A 120V AC, Side Wired, Light Almond
play
Tradeselect Devices
Image of RCD111LA Switches and Lighting Controls, Combination Devices, Residential Grade, Decorator Series, 3) Three Way Rockers, 15A 120V AC, Side Wired, Light Almond
+2
Image of RCD111LA Switches and Lighting Controls, Combination Devices, Residential Grade, Decorator Series, 3) Three Way Rockers, 15A 120V AC, Side Wired, Light Almond

Switches and Lighting Controls, Combination Devices, Residential Grade, Decorator Series, 3) Three Way Rockers, 15A 120V AC, Side Wired, Light Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RCD111LA

Combination Devices, Residential Grade, Decorator Series, Three Three Way Rockers, 15A 120V AC, Side Wired

  • Smooth, quiet rocker
  • Low profile, less than 1 inch deep
  • Self-grounding feature is standard

Standard Product

General

Action

Snap Switch

Actuator

Rocker

Application

Residential

Catalog Number

RCD111LA

Color

Contact Configuration

Two Position

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Decorator Switch Combo Devices

Material - Mounting Hardware

Mounting Screws

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

Performance

  • Electrical - Dielectric voltage - Withstands 1,500V AC minimum for 1 minute
  • Electrical - Endurance - 30,000 cycles minimum
  • Electrical - Max. working voltage - 120V
  • Electrical - Overload - 1.5 times rating
  • Environmental - Flammability - UL V0
  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)
  • Mechanical - Terminal accommodation - Back and side wire: #14 AWG min. - #12 AWG max. solid and stranded copper wire only
  • push wire: #14 AWG solid copper wire only

Specifications

  • Base and body - PVC
  • Mounting strap - Galvanized steel
  • Rocker - Polycarbonate
  • Terminal screws - Steel
  • Terminals - Brass

UPC

883778119156

Dimensions

Display Size

Standard Size

Weight

0.21 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Side Wired

Contact Rating

15A

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

120/277V AC kV

Voltage Rating Description

120/277V AC kV

Wattage

4155 W

Conductor Related

Number Of Poles

3) Single Pole

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

  • CSA Certified
  • UL Listed E3896

Operational

Action

Snap Switch

Actuator

Rocker

Operating Cycles

30,000 Minimum

Operating Temperature

Max Continuous- 60 Degrees C, Minimum- -20 Without Impact

Performance

  • Electrical - Dielectric voltage - Withstands 1,500V AC minimum for 1 minute
  • Electrical - Endurance - 30,000 cycles minimum
  • Electrical - Max. working voltage - 120V
  • Electrical - Overload - 1.5 times rating
  • Environmental - Flammability - UL V0
  • Environmental - Operating temperatures - Maximum continuous 60°C
  • minimum -20°C (without impact)
  • Mechanical - Terminal accommodation - Back and side wire: #14 AWG min. - #12 AWG max. solid and stranded copper wire only
  • push wire: #14 AWG solid copper wire only

Logistics

Carton Quantity

10