HUBBELL
Image of RAYCL153PW Switches and Lighting Controls, Dimmer for Compact Fluorescent and LED, Single Pole and Three Way, White
Image of RAYCL153PW Switches and Lighting Controls, Dimmer for Compact Fluorescent and LED, Single Pole and Three Way, White
Image of RAYCL153PW Switches and Lighting Controls, Dimmer for Compact Fluorescent and LED, Single Pole and Three Way, White
Image of RAYCL153PW Switches and Lighting Controls, Dimmer for Compact Fluorescent and LED, Single Pole and Three Way, White
Discontinued

Switches and Lighting Controls, Dimmer for Compact Fluorescent and LED, Single Pole and Three Way, White

Brand:

Bryant

Catalog ID:

RAYCL153PW

Switches and Lighting Controls, Dimmer for Compact Fluorescent and LED, Single Pole and Three Way, White

  • Optimum CFL and LED Control
  • Low End Adjustment for Fine Tuning
  • Decorator and Traditional Toggle Styling Available

Product details

General

Application - For Use On

Only use with Compatible Dimmable Bulbs

Catalog Number

RAYCL153PW

Color

White

Construction

Metal Strap, Polycarbonate Front

Environmental Conditions

Indoor Use Only

EU RoHS Indicator

No

Material - Mounting Hardware

Screws and Wire connectors included

Number of Gang(s)

1-Gang

Number Of Poles

Single Pole / 3-Way

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Orientation

Vertical

Specifications

  • Product Type - Toggle Dimmer
  • Termination - Single Pole/Three Way

Style

Toggle Dimmer

Type

LED/CFL

UPC

883778304576

Dimensions

Depth

1.3 in

Height

4.1 in

Width

2.2 in

Electrical Ratings

Amperage Rating

1.25 A

Voltage Rating

120 VAC

Voltage Rating Description

120V AC

Wattage

150 W

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

6

Resources and downloads