HUBBELL
Switches and Lighting Controls, Industrial/Commercial Grade, Accessori es, General Purpose AC, Wallplate Screw 6/32 Stainless
Image of HBL7341SS Switches and Lighting Controls, Industrial/Commercial Grade, Accessori es, General Purpose AC, Wallplate Screw 6/32 Stainless
Image of HBL7341SS Switches and Lighting Controls, Industrial/Commercial Grade, Accessori es, General Purpose AC, Wallplate Screw 6/32 Stainless

Switches and Lighting Controls, Industrial/Commercial Grade, Accessori es, General Purpose AC, Wallplate Screw 6/32 Stainless

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7341SS

Switches and Lighting Controls, Industrial/Commercial Grade, Accessori es, General Purpose AC, Wallplate Screw 6/32 Stainless

  • Industrial/Commercial GradeGeneral Purpose AC
  • Wallplate Screw 6/32 Stainless

General

Catalog Number

HBL7341SS

Material

Stainless Steel

Specifications

Accessory Type - Stainless Screw

Style

Screws

Type

Accessories

UPC

783585809335

Dimensions

Weight

0.01 lb

Certifications And Compliance

Industry Standard(s)

UL Standard 514D

Logistics

Carton Quantity

100