HUBBELL
Image of HBL7342RKL Switches and Lighting Controls, Industrial/Commercial Grade, Accessories, General Purpose AC, Spanner Head Screw, Stainless
Image of HBL7342RKL Switches and Lighting Controls, Industrial/Commercial Grade, Accessories, General Purpose AC, Spanner Head Screw, Stainless

Switches and Lighting Controls, Industrial/Commercial Grade, Accessories, General Purpose AC, Spanner Head Screw, Stainless

Brand:

Bryant

Catalog ID:

HBL7342RKL

Switches and Lighting Controls, Industrial/Commercial Grade, Accessories, General Purpose AC, Spanner Head Screw, Stainless

  • Industrial/Commercial GradeGeneral Purpose AC
  • Spanner Head Screw

Standard Product

Product details

General

Application

Sensor Mounting

Catalog Number

HBL7342RKL

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Tamper Resistant Screw

Material

Stainless Steel

Specifications

Barrel Key Switch Item - Tamper Proof Plate Screws

Style

Screws

Type

Accessories

UPC

783585809366

Dimensions

Display Size

6/32 x 5/8"

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

100

Resources and downloads