HUBBELL
Image of MSP1500C Switches and Lighting Controls, Occupancy Sensors, Adaptive Technology Passive Infrared Ceiling Mount Sensor, 1500 Square Feet Coverage
Image of MSP1500C Switches and Lighting Controls, Occupancy Sensors, Adaptive Technology Passive Infrared Ceiling Mount Sensor, 1500 Square Feet Coverage

Switches and Lighting Controls, Occupancy Sensors, Adaptive Technology Passive Infrared Ceiling Mount Sensor, 1500 Square Feet Coverage

Brand:

Bryant

Catalog ID:

MSP1500C

Switches and Lighting Controls, Occupancy Sensors, Adaptive Technology Passive Infrared Ceiling Mount Sensor, 1500 Square Feet Coverage

  • Adaptive Technology Passive Infrared Ceiling Mount Sensor
  • 1500 Square Feet Coverage

Product details

General

Catalog Number

MSP1500C

Color

White

EU RoHS Indicator

No

Series

Passive Infrared

Style

Ceiling Mount

Type

Sensors

UPC

781786102262

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Logistics

Carton Quantity

10

Resources and downloads