HUBBELL
Image of MSP120HB Switches and Lighting Controls, Occupancy Sensors, Adaptive Technology Passive Infrared High Bay Wall MountSensor, 120 Square Feet Coverage, High Bay
Image of MSP120HB Switches and Lighting Controls, Occupancy Sensors, Adaptive Technology Passive Infrared High Bay Wall MountSensor, 120 Square Feet Coverage, High Bay

Switches and Lighting Controls, Occupancy Sensors, Adaptive Technology Passive Infrared High Bay Wall MountSensor, 120 Square Feet Coverage, High Bay

Brand:

Bryant

Catalog ID:

MSP120HB

Switches and Lighting Controls, Occupancy Sensors, Adaptive Technology Passive Infrared High Bay Wall MountSensor, 120 Square Feet Coverage, High Bay

  • Adaptive Technology Passive Infrared High Bay Wall MountSensor
  • 120 Square Feet Coverage
  • High Bay

Product details

General

Catalog Number

MSP120HB

Color

White

EU RoHS Indicator

No

Series

Passive Infrared

Style

Wall Mount

Type

Sensors

UPC

781786102255

Electrical Ratings

Voltage Rating

Low Voltage V

Voltage Rating Description

Low Voltage

Logistics

Carton Quantity

10

Resources and downloads