HUBBELL
Switches and Lighting Controls, Occupancy Sensors, H-Moss Control Unit, 120/277V AC 60HZ, For use with Ceiling and Wall Mounted Sensors
Image of CU300A Switches and Lighting Controls, Occupancy Sensors, H-Moss Control Unit, 120/277V AC 60HZ, For use with Ceiling and Wall Mounted Sensors
Image of CU300A Switches and Lighting Controls, Occupancy Sensors, H-Moss Control Unit, 120/277V AC 60HZ, For use with Ceiling and Wall Mounted Sensors
Image of CU300A Switches and Lighting Controls, Occupancy Sensors, H-Moss Control Unit, 120/277V AC 60HZ, For use with Ceiling and Wall Mounted Sensors

Switches and Lighting Controls, Occupancy Sensors, H-Moss Control Unit, 120/277V AC 60HZ, For use with Ceiling and Wall Mounted Sensors

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CU300A

Switches and Lighting Controls, Occupancy Sensors, H-Moss Control Unit, 120/277V AC 60HZ, For use with Ceiling and Wall Mounted Sensors

The CU300 series provides 24V DC power supply for sensors or sensor/Add-A-Relay combinations. The control units contain an internal relay for the control of an external load. Control units are plenum rated cULus Listed.

  • Automatic ON operation
  • Automatic Voltage Detection eliminates the need for specialized wiring
  • Zero Arc Point Switching Minimizes relay contact
  • Easily mounts inside or outside a junction box or inside a fluorescent fixture ballast cavity.
  • Plenum rated

Standard Product

General

Application

Catalog Number

CU300A

Color

Black

Control Output

Relay Contacts

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Control Unit

Load Capacity

Incandescent- 0 to 1800 Watts120V Ballast- 0 to 2400 Watts277V Ballast- 0 to 5540 Watts

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Performance

  • Electrical - AT Sensor/AAR Capacity - 1 to 4 combined
  • Electrical - Load Capacity - Incandescent - 0 to 1800 watts, 120V Ballast- 0 to 2400 watts, 277V Ballast- 0 to 5540 watts
  • Electrical - Power Output - 24V DC, 150mA
  • Electrical - Power Supply - 120-277V AC, 50/60Hz
  • Environmental - Operating Temperature - 32°F to 104°F (0°C to 40°C), 0% to 90% non condensing relative humidity
  • Environmental - Storage Temperature - -20°F to 150°F (-29°C to 65°C), 0% to 90% non condensing relative humidity

Product Family

Dual;Ultrasonic;Passive Infrared

Specifications

  • Dimensions - 3.69"L x 2.33"W x 1.36"H
  • Housing - Flame retardant UL 94-5VA thermoplastic

Style

Control Units

Type

Accessories

UPC

783585181004

Dimensions

Dimensions

3.69 in x 2.33 in x 1.36 in

Height

1.36 in

Length

3.69 in

Weight

0.33 lb

Width

2.33 in

Electrical Ratings

Frequency Rating

50/60 Hz

Supply Voltage

120/277V AC V

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

  • ASHRAE 90.1 Compliant
  • cULus Listed To UL916
  • UL2043 Plenum Rated Per NEC® 2014 300.22(C)(3)

Force Related

Load Capacity

Incandescent- 0 to 1800 Watts120V Ballast- 0 to 2400 Watts277V Ballast- 0 to 5540 Watts

Operational

Control Output

Relay Contacts

Humidity

0% to 95% non-condensing relative humidity

Operating Cycles

6,000 Cycles Minimum

Operating Temperature

32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)

Performance

  • Electrical - AT Sensor/AAR Capacity - 1 to 4 combined
  • Electrical - Load Capacity - Incandescent - 0 to 1800 watts, 120V Ballast- 0 to 2400 watts, 277V Ballast- 0 to 5540 watts
  • Electrical - Power Output - 24V DC, 150mA
  • Electrical - Power Supply - 120-277V AC, 50/60Hz
  • Environmental - Operating Temperature - 32°F to 104°F (0°C to 40°C), 0% to 90% non condensing relative humidity
  • Environmental - Storage Temperature - -20°F to 150°F (-29°C to 65°C), 0% to 90% non condensing relative humidity

Storage Temperature Range

-20°F to 150°F (-29°C to 65°C)

Logistics

Carton Quantity

10

Pallet Quantity

2000