HUBBELL
Image of 4903PLR277 Switches and Lighting Controls, Pilot Light Industrial Grade, Toggle Switches, General Purpose AC, Three Way, 20A 277V AC, Back and Side Wired, Red
Image of 4903PLR277 Switches and Lighting Controls, Pilot Light Industrial Grade, Toggle Switches, General Purpose AC, Three Way, 20A 277V AC, Back and Side Wired, Red

Switches and Lighting Controls, Pilot Light Industrial Grade, Toggle Switches, General Purpose AC, Three Way, 20A 277V AC, Back and Side Wired, Red

Brand:

Bryant

Catalog ID:

4903PLR277

Switches and Lighting Controls, Pilot Light Industrial Grade, Toggle Switches, General Purpose AC, Three Way, 20A 277V AC, Back and Side Wired, Red

  • Toggle
  • General Purpose AC
  • Three Way
  • 20A 277V AC
  • Back and Side Wired

Product details

General

Application

Back and Side Wired

Catalog Number

4903PLR277

Color

Red

Series

Extra Heavy Duty

Style

Three Way

Type

Toggle

UPC

781786490383

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

277 VAC

Voltage Rating Description

277 VAC

Logistics

Carton Quantity

10

Resources and downloads