

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL1298
Action
SPDT
Catalog Number
HBL1298
Color
Red
Indicator
Light On with Load On
Item Type
Three Way Toggle Switch
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Product Family
Pilot Light
Specifications
Style
Three Way
UPC
783585016948
Dimensions
3.28 in x 1.5 in x 1.45 in
Height
1.45 in
Length
3.28 in
Weight
0.2 lb
Width
1.5 in
Amperage Rating
20 A
Connectivity
Side Wired Only
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120 VAC
Voltage Rating Description
120 VAC
Number Of Poles
Single Pole
Wire Size
#14 AWG to #10 AWG
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Industry Standard(s)
Fed. Spec. W-S-896
Action
SPDT
Indicator
Light On with Load On
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Carton Quantity
10