HUBBELL
Image of MSP4X Switches and Lighting Controls, Protective Enclosure for IR Ceiling Sensor, NEMA 4X
Image of MSP4X Switches and Lighting Controls, Protective Enclosure for IR Ceiling Sensor, NEMA 4X
Image of MSP4X Switches and Lighting Controls, Protective Enclosure for IR Ceiling Sensor, NEMA 4X

Switches and Lighting Controls, Protective Enclosure for IR Ceiling Sensor, NEMA 4X

Brand:

Bryant

Catalog ID:

MSP4X

Switches and Lighting Controls, Protective Enclosure for IR Ceiling Sensor, NEMA 4X

NEMA 4X

Product details

General

Catalog Number

MSP4X

Color

White

EU RoHS Indicator

No

Series

  • Dual
  • Ultrasonic
  • Passive Infrared
  • Ceiling Mount

Style

NEMA 4X Enclosure

Type

Accessories

UPC

781786102705

Electrical Ratings

Voltage Rating

  • 120/277 VAC
  • 24 VDC

Voltage Rating Description

120/277V AC;24V DC

Resources and downloads