HUBBELL
SWZ60-075NPT - SWZ Series - Nylon Washer - For Use With Cable Connectors - Hub Size 3/4 Inch NPT
Image of SWZ60-075NPT SWZ60-075NPT - SWZ Series - Nylon Washer - For Use With Cable Connectors - Hub Size 3/4 Inch NPT
*Representative image
Image of SWZ60-075NPT SWZ60-075NPT - SWZ Series - Nylon Washer - For Use With Cable Connectors - Hub Size 3/4 Inch NPT

SWZ60-075NPT - SWZ Series - Nylon Washer - For Use With Cable Connectors - Hub Size 3/4 Inch NPT

Brand: Killark

Catalog ID: SWZ60-075NPT

SWZ Series - Nylon Washer - For Use With Cable Connectors - Hub Size 3/4 Inch NPT

Nylon sealing washer

Available with clearance holes to accommodate a wide range of threadforms including ISO (metric), NPT, PG, BSP, and ET.

General

Application

Used with cable glands or similar fittings entering an enclosure.

Catalog Number

SWZ60-075NPT

Color

Gray

EU RoHS Indicator

Material

Nylon

Product Family

Fittings

Series

SWZ Series

Type

Washer

UPC

783936410562

Dimensions

Dimensions

2 in x 2 in x 1 in

Gross Weight with Packaging

0.01

Height

1 in

Hub Size

3/4"

Length

2 in

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Carton Quantity

25