HUBBELL
Image of 60029 System Cable - 60029
Image of 60029 System Cable - 60029

System Cable - 60029

Brand: Austdac

Catalog ID: 60029

Sixteen-conductor, one twisted pair 14 AWG for power, one 14 AWG conductor for ground, one twisted pair 18 AWG for the page line, five twisted pairs 18 AWG for the party lines and one 18 AWG control conductor. Minimum bending radius for basic cable is 3.3 in. (83.8 mm).

PAGA Cabling

Product details

General

Application

  • Page/Party
  • ADVANCE SmartSeries

Catalog Number

60029

Resources and downloads

Specifications