


Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1PTBL
Application - For Use On
Carpet
Catalog Number
S1PTBL
Color
EU RoHS Indicator
Finish Type
Black
Item Type
4" Fire-Rated Poke Through Component
Knockouts
Cover- Dual Flip Covers
Material - Mounting Hardware
Step-Down Installation
Number Of Outlets
Dual StyleLine Decorator Openings
Product Family
SystemOne
Specifications
Style
FRPT - Complete Kits
UPC
783585371344
Weight
5.35 lb
EU RoHS Indicator
Industry Standard(s)
Knockouts
Cover- Dual Flip Covers
Number Of Outlets
Dual StyleLine Decorator Openings
Carton Quantity
1
Pallet Quantity
40