HUBBELL
SystemOne, Replacement Parts, 3/4" Furniture Feed Plugs, Aluminum
Image of S1RPLUG075ALU SystemOne, Replacement Parts, 3/4" Furniture Feed Plugs, Aluminum
Image of S1RPLUG075ALU SystemOne, Replacement Parts, 3/4" Furniture Feed Plugs, Aluminum

SystemOne, Replacement Parts, 3/4" Furniture Feed Plugs, Aluminum

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1RPLUG075ALU

SystemOne, Replacement Parts, 3/4" Furniture Feed Plugs, Aluminum

Replacement 3/4" Replacement Plug for Furniture Feed Covers

Standard Product

General

Accessory Type

Replacement Plugs

Application

Through Floor Delivery, Replacement Plug

Catalog Number

S1RPLUG075ALU

Color

Aluminum

Construction

Fabricated

Construction Material - Main

Composite

Finish Type

Brushed Aluminum Cover

Item Type

Replacement Flush Threaded Plug

Material

Aluminum

Material - Mounting Hardware

N/A

Mounting Type

  • Mounts to Furniture Feed Cover
  • Mounts to Furniture Feed Cover

Number Of Outlets

None

OEM Brand Name

Hubbell Wiring Device-Kellems

Product Family

SystemOne

Size

Standard Sized Product

Style

Accessories

Sub Brand

SystemOne Recessed

Type

Flush Fire Rated Poke Through Components

UPC

783585443652

Dimensions

Size

Standard Sized Product

Weight

0.1 lb

Conductor Related

Cable Entry

Through Cover

Certifications And Compliance

Industry Standard(s)

cULus Listed

Configuration

Number Of Outlets

None