


Brand: Hubbell Wiring Device-Kellems
Catalog ID: S1SP4X4SYS
Standard Product; Cast Aluminum; Black Powder Paint Finish
Application
Flush SystemOne Installation
Catalog Number
S1SP4X4SYS
Color
Black
Construction
Cast Aluminum
Cover Shape
Round
EU RoHS Indicator
Finish Type
Black
Item Type
Flush Sub-Plate
Material
Composite
Mounting Method
To Fitting in Floor
Number Of Outlets
(4) 20A, 125V Receptacles, (4) SYSTIMAX Openings
Product Family
SystemOne
Specifications
Sub Brand
Flush Concrete Floor Boxes
Type
Sub Plate
UPC
783585371221
Dimensions
5.36 in x 5.36 in x 6.26 in
Height
6.26 in
Length
5.36 in
Weight
1.9 lb
Width
5.36 in
EU RoHS Indicator
Industry Standard(s)
cULus
Mounting Method
To Fitting in Floor
Number Of Outlets
(4) 20A, 125V Receptacles, (4) SYSTIMAX Openings
Carton Quantity
10