HUBBELL
SystemOne, Sub-Plate, Recessed Opening for (2) Extron Single MAAP and (2) Single AAP Series Adapter Plates or FSR IPS plates, Black
Image of S1SPEXT3 SystemOne, Sub-Plate, Recessed Opening for (2) Extron Single MAAP and (2) Single AAP Series Adapter Plates or FSR IPS plates, Black

SystemOne, Sub-Plate, Recessed Opening for (2) Extron Single MAAP and (2) Single AAP Series Adapter Plates or FSR IPS plates, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1SPEXT3

In-Floor Delivery Systems, SystemOne, Sub-Plate, Recessed Opening for (2) Extron Single MAAP and (2) Single AAP Series Adapter Plates or FSR IPS plates, Black

  • Durable Cast Aluminum Construction
  • Black Powder Coat Finish
  • Large Capacity and Multi-Service Applications
  • Open System Subplates for Maximum Data Flexibility

Standard Product; Cast Aluminum; Black Powder Paint Finish

General

Application

Flush SystemOne Installation

Catalog Number

S1SPEXT3

Color

Black

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Composite

Mounting Method

To Fitting in Floor

Number Of Outlets

Recessed Opening for (2) Extron Single MAAP and (2) Single AAP Series Adapter Plates or FSR IPS plates

Specifications

  • Order Quantity - Carton of 1
  • Product Type - SystemOne Sub Plates
  • Sub-Plate Format - Extron® Datacom
  • Subplates for - SystemOne Boxes and Poke-Throughs
  • Unit Package - Single

Sub Brand

Flush Concrete Floor Boxes

Type

Sub Plate

UPC

783585371283

Dimensions

Dimensions

5.36 in x 5.36 in x 0.69 in

Height

0.69 in

Length

5.36 in

Width

5.36 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus

Configuration

Mounting Method

To Fitting in Floor

Number Of Outlets

Recessed Opening for (2) Extron Single MAAP and (2) Single AAP Series Adapter Plates or FSR IPS plates

Logistics

Carton Quantity

5