

Brand: Killark
Catalog ID: T448
Completely interchangeable with competitive bodies, gaskets, and covers. Flat back design provides greater cubic capacity for easier wire pulling and more room for splicing. Raintight when used with gasketed covers. Smooth integral wire bushings. Volume i
Application
To provide access to conductors for pulling, splicing, and maintenance. Threaded for rigid conduit and IMC.
Catalog Number
T448
Color
Gray
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Hub Pattern
T
Material
Iron
Product Family
Fittings
Series
Duraloy 8 Series
Type
Conduit Body
UPC
783936481340
Dimensions
9.25 in x 4 in x 4 in
Gross Weight with Packaging
3.78
Height
4 in
Hub Size
1-1/4"
Length
9.25 in
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Hub Pattern
T