HUBBELL
Image of T2060451 TANK-MOUNTED ARRESTER BRACKET, 2-5/8in OFFSET, 15" LENGTH
Image of T2060451 TANK-MOUNTED ARRESTER BRACKET, 2-5/8in OFFSET, 15" LENGTH
Buy America(n) Qualified

TANK-MOUNTED ARRESTER BRACKET, 2-5/8in OFFSET, 15" LENGTH

Brand: Chance

Catalog ID: T2060451

Bracket attaches to transformer lugs to support arrester mounting.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • 1/2" x 1-1/2" arrester mounting bolt and nut with split lock washer and tooth lockwasher
  • Two 1/2" x 7/8" hex tank lug bolts with split lock washers and round washers
  • Bracket is 1/4" x 1-1/2" galvanized steel per ASTM A-153

Product details

General

Catalog Number

T2060451

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Bracket

UPC

096359057338

Dimensions

Distance From Pole

N/A

Weight

3.14 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

400

Resources and downloads