
Brand: ANDERSON
Catalog ID: TTF30401
Bronze alloy, tube to flat tee, for connecting copper tubing main to copper flat. Pads have contact surface on one side. NEMA hole spacing is standard. Material: Castings- Bronze Alloy, Clamping Hardware-Silicon Bronze or Stainless Steel".
Catalog Number
TTF30401
EU RoHS Indicator
No
Material
Bronze
Material - Clamping Hardware
Stainless Steel
Material Type
Non-Standard
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Type
Tee, Bolted
UPC
096359333074
Base Hole Spacing
0 in
Diameter - Base Holes
0 in
Diameter - Bolt
0 in
Diameter - Inside
0 in
Length - Coupling
0 in
Length Before Compression
0 in
Weight
10.486 lb
Width - Flat Bar Tap
4 in
Maximum Current Rating Amps Continuous
0
Conductor Type
Copper Bus
EU RoHS Indicator
No
Number of Ground Braid Lug Holes
0
Number of Pad Holes
4
Pallet Quantity
126