HUBBELL
Tee, Bronze Bolted, Tubing Main to Tubing Tap
Image of TTH1006 Tee, Bronze Bolted, Tubing Main to Tubing Tap

Tee, Bronze Bolted, Tubing Main to Tubing Tap

Brand: ANDERSON

Catalog ID: TTH1006

Bronze alloy heavy duty tee for connecting copper tubing main to copper tubing tap. Clamping bolts have hex-stops for one-wrench installation. Material: Castings- Bronze Alloy, Hardware-Silicon Bronze or Stainless Steel.

Bronze alloy heavy duty tee for connecting copper tubing main to copper tubing tap. Clamping bolts have hex-stops for one-wrench installation. Material: Castings- Bronze Alloy, Hardware-Silicon Bronze or Stainless Steel.

  • "Tee for Connecting Copper Tubing Main to Copper Tubing Tap
  • Clamping bolts have hex-stops for one-wrench installation

General

Catalog Number

TTH1006

EU RoHS Indicator

No

Material

Bronze

Material - Clamping Hardware

Stainless Steel

Material Type

Non-Standard

Number of Ground Braid Lug Holes

0

Type

Tee, Bolted

UPC

096359333128

Dimensions

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

3.724 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Type

Copper Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Configuration

Number of Ground Braid Lug Holes

0