HUBBELL
Image of 12600-002 Telephone Line Current Booster, Single-Channel
Image of 12600-002 Telephone Line Current Booster, Single-Channel

Telephone Line Current Booster, Single-Channel

Brand:

Austdac

Catalog ID:

12600-002

GAI-TRONICS' Telephone Line Current (TLC) Booster Circuit is designed to augment available line current to an analog, 2-wire bridged, ringing telephone line by an additional 30 mA.

  • Provides 30 mA Current Boost for Analog, 2-wire Bridged, Ringing Telephone Lines
  • Single-line AC Model
  • 4 or 8-line AC or DC Models
  • Multi-line Models Desktop or Rack-mount

Product details

General

Catalog Number

12600-002

Type

Telephone Line Current Booster

Dimensions

Cubic Capacity

27 cu.in

Depth

2

Height

3 in

Weight

.5 lb

Width

4.5 in