HUBBELL
Image of ASTF40D Terminal, Aluminum Bolted
* Representative image
Image of ASTF40D Terminal, Aluminum Bolted
play
play
+2
Image of ASTF40D Terminal, Aluminum Bolted

Terminal, Aluminum Bolted

Brand: ANDERSON

Catalog ID: ASTF40D

Aluminum alloy terminal for connecting aluminum tubing to aluminum or copper flat pad combinations. Side formed tongues are standard to allow clearance for flush mounting. Clamping bolts will have hex stops for one wrench installation. Tongue holes have NEMA spacing. Contact sealant is recommended.

Aluminum alloy terminal for connecting aluminum tubing to aluminum or copper flat pad combinations. Side formed tongues are standard to allow clearance for flush mounting. Clamping bolts will have hex stops for one wrench installation. Tongue holes have NEMA spacing. Contact sealant is recommended.

  • Bolted tube to flat
  • Tube size 4" IPS pad: 4 hole, 4 in
  • Material: Castings-Aluminum alloy, Factory formed laminated shunts-Aluminum, Clamping hardware-Aluminum alloy

Product details

General

Catalog Number

ASTF40D

EU RoHS Indicator

No

Material

Aluminum

Material - Clamping Hardware

Aluminum Alloy

Number of Bolt Holes

4

Number of Pad Holes

4

Type

Bolted Lugs & Terminals

UPC

096359286363

Dimensions

Angle - Pad

180 °

Diameter - Rod / Tube

4 in

Weight

5.488 lb

Width - Pad

4 in

Conductor Related

Conductor Type

Aluminum Bus

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads

Media

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship