HUBBELL
Image of ACF40B Terminal, Aluminum Compression

Terminal, Aluminum Compression

Brand: ANDERSON

Catalog ID: ACF40B

Pure aluminum cast compression terminal for connecting aluminum cable to flat pad. Connector barrel is filled with rubber compatible sealant and enclosed in clear plastic bags.

  • NEMA B 2-Hole flat compression terminal
  • For use with AAC and ACSR conductor with Cable Diameter Ranges of 0.522-0.575 inches
  • Material: Cast Aluminum
  • Contact sealant is recommended on the pads.
  • For use with conventional tooling.

General

Catalog Number

ACF40B

EU RoHS Indicator

Material

Aluminum

Material Type

Non-Standard

Number of Bolt Holes

2

Number of Ground Braid Lug Holes

0

Number of Pad Holes

2

Type

Terminal, Cable to Flat

UPC

096359279525

Dimensions

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

0.294 lb

Width - Pad

1.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Penguin-4/0-6/1;AAC-Oxlip-4/0-7;AAC-Valerian-250-19

Conductor Diameter - Maximum

0.575 in

Conductor Diameter - Minimum

0.522 in

Conductor Diameter Range

0.522 - 0.575

Conductor Type

  • AAC
  • ACSR

Certifications And Compliance

EU RoHS Indicator

Configuration

Number of Bolt Holes

2

Number of Ground Braid Lug Holes

0

Number of Pad Holes

2

Logistics

Pallet Quantity

1728