HUBBELL
Image of ACF575B Terminal, Aluminum Compression

Terminal, Aluminum Compression

Brand: ANDERSON

Catalog ID: ACF575B

Pure aluminum cast compression terminal for connecting aluminum cable to flat pad. Connector barrel is filled with rubber compatible sealant and enclosed in clear plastic bags.

Pure aluminum cast compression terminal for connecting aluminum cable to flat pad. Connector barrel is filled with rubber compatible sealant and enclosed in clear plastic bags.

  • NEMA B 2-Hole flat compression terminal
  • For use with AAC and ACSR conductor with Cable Diameter Ranges of 0.811-0.879 inches
  • Material: Cast Aluminum
  • Contact sealant is recommended on the pads.
  • For use with conventional tooling.

General

Catalog Number

ACF575B

Material

Aluminum

Material Type

Standard

Number of Bolt Holes

2

Number of Ground Braid Lug Holes

0

Number of Pad Holes

2

Type

Terminal, Cable to Flat

UPC

096359279594

Dimensions

Angle - Pad

180 °

Base Hole Spacing

0 in

Diameter - Base Holes

0 in

Diameter - Bolt

0 in

Diameter - Inside

0 in

Dimensions

1.688 in x 6.25 in x 0.625 in

Height

0.625 in

Length

1.688 in

Length - Coupling

0 in

Length Before Compression

0 in

Weight

0.882 lb

Width

6.25 in

Width - Pad

1.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0

Conductor Related

Conductor Compatibility

ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Osprey-556.5-18/1;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37

Conductor Diameter - Maximum

0.879 in

Conductor Diameter - Minimum

0.811 in

Conductor Diameter Range

0.811 - 0.879

Conductor Type

  • AAC
  • ACSR

Configuration

Number of Bolt Holes

2

Number of Ground Braid Lug Holes

0

Number of Pad Holes

2

Logistics

Pallet Quantity

810